e-catalogue 2024
Saleable Location |
AUS/NZL |
Base Unit Contents |
1 |
Base Unit Barcode |
9321001095132 |
- Plate for Square range
- 1 Gang
- Plate Size: 114mm x 114mm
- Mounting Centres: 4 holes at 46mm horizontal and 84mm vertical and 2 holes at 84mm horizontal on centre line
- Colour: White
- Ready to accept any 770 module HPM mechanism
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
|
Contents |
Barcode |
Dimensions |
Inner Carton |
20 |
9321001095149 |
174mmW x 124mmH x 163mmD |