You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

V777WE

HPM Standard 10A Vertical Double Power Point White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001100416
Item Dimensions 70.0mmW x 114.0mmH x 12.5mmD

Description

HPM Standard Vertical Double Powerpoint 10A: Designed to complement any interior, this vertical, surface-mounted powerpoint features a white fascia and retro look. Rated at 10 amps, it includes screws and flush caps for easy installation. Built to last, it's ideal for both residential and commercial applications.

  • Double powerpoint
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Cut-out size: 56 x 96mm
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9310539003412 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 120 9321001379515

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.