WS44
Description
The AQUA IP33 Weatherproof Flush Mount Utility Enclosure is an excellent choice for protecting electrical installations in semi-protected outdoor spaces. Perfect for patios, barbecue areas, and garden lighting, this enclosure provides dependable defense against dust and water splashes.
- Weatherproof flush mount utility enclosure, seamlessly integrates into any exterior wall
- Transparent door for convenient visibility
- Hinged door can provide up to an IP23 rating using screw caps and gasket provided
- Rear accessibility is ideal for single and double brick walls
- Accepts all horizontally mounted standard plates, 84mm mounting centres
- The lid can be padlocked to prevent unauthorised use, providing an extra layer of protection for your electrical installations
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | |
| Outer Carton | 30 | 9321001137221 |
Documentation
Data Sheets & Others |

Data Sheets & Others