You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

WS44S

HPM AQUA WS44 Series IP23 Weatherproof Surface Mount Utility Enclosure White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001102717
Item Dimensions 153.0mmW x 104.0mmH x 82.0mmD

Description

The AQUA IP23 Weatherproof Surface Mount Utility Enclosure is an ideal solution for protecting electrical installations in semi-protected outdoor environments. Perfect for patios, barbecue areas, and garden lighting, this enclosure ensures reliable defense against dust and water splashes.

  • Designed for surface mounting, it allows for easy installation on any exterior wall
  • Transparent door for convenient visibility
  • Hinged door can provide up to an IP23 rating using screw caps and gasket provided
  • Features improved access with ten conduit entries and extra space for larger cables
  • Accepts all horizontally mounted standard plates, 84mm mounting centres
  • The lid can be padlocked to prevent unauthorised use, providing an extra layer of protection for your electrical installations
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Outer Carton 30 9321001137238

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.