XLP1036PWEWE
Description
HPM Vertical heavy duty rocker switch 1 gang 2 way double pole. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.
- 1 Gang heavy duty rocker switch
- Range switch isolators
- 40A 240V a.c.
- Double pole switch for common neutral & earth
- Cut-out size: 96 x 56mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Inner Carton | 10 | 9321001172086 | 163.0mmW x 174.0mmH x 124.0mmD |
| Outer Carton | 160 | 9321001410850 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity