e-catalogue 2025

XL300FBL

HPM Excel 300VA 3 Speed Vertical Rotary Fan Controller Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001178835
Item Dimensions 73.0mmW x 117.0mmH x 35.0mmD

Description

  • Rated 300VA
  • Economy fan controller for domestic applications
  • EMC compliant
  • Smooth fan speed control
  • Mounting Centres 84mm
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 70.0mmW x 60.0mmH x 118.0mmD
Inner Carton 3 9321001187943 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.