e-catalogue 2025
Saleable Location |
AUS/NZL |
Base Unit Contents |
1 |
Base Unit Barcode |
9321001163152 |
- Rated 300VA
- Economy fan controller for domestic applications
- EMC compliant
- Smooth fan speed control
- Plate Size: 73mm x 117mm
- Mounting Centres 84mm
- Cut-out size: 96 x 56mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
|
Contents |
Barcode |
Dimensions |
Inner Carton |
3 |
9321001171775 |
130mmW x 77mmH x 200mmD |
Outer Carton |
64 |
9321001479512 |
|
Instruction Sheets |
|