XL250LWE
Description
- Suitable for dimming with wirewound transformers, incandescent loads and 240V halogen lamps
- 250VA Rating
- Quiet operation
- Flicker free - no flickering of the lamp due to ripple injections on the mains supply
- Soft start – lamp turns on gradually to increase lamp life
- Over-temperature protection – lamp automatically dims if dimmer is overloaded
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 120.0 | 149.67 | ||
Inner Carton | 3 | 9321001284550 | 130mmW x 77mmH x 200mmD | 0.37 | 0.45 |
Outer Carton | 108 | 9321001284680 | 361mmW x 318mmH x 600mmD | 15.0 |
Documentation
![]() |