You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

XLP770/1GPLCRCR

Excel - Grid & plate For 770 series mechanisms - 1 gang gloss cream

Availability No Longer Available
Saleable Location AUS

Description

HPM Excel Grid & plate 1 gang. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Standard size grid and coverplate
  • 1 Gang
  • Plate Size: 73mm x 117mm
  • Mounting Centres 84mm
  • Colour: Gloss Cream
  • Ready to accept any 770 module HPM mechanism
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001164784
Inner Carton 10 9321001480396 130mmW x 77mmH x 200mmD
Outer Carton 160 9321001480402

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.