e-catalogue 2025

CDXL770/1PLPB

Excel - Coverplate 1 gang polished brass

Availability No Longer Available
Saleable Location AUS
Base Unit Barcode 9321001134787
Item Dimensions 73.0mmW x 117.0mmH x 10.0mmD

Description

HPM Excel coverplate 1 gang to suit Excel switches. Made with a durable material, and granted by a classic design that suit all kind of interiors. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the cover plate off and paint right up to the edges.

  • Coverplate for EXCEL grid
  • 1 Gang
  • Plate Size: 73mm x 117mm
  • Colour: Polished Brass
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 100.0mmW x 210.0mmH x 10.0mmD
Inner Carton 10 9321001138921 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 400 9321001174998
Pallet 3200

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.