e-catalogue 2025

CDXL770/2PLSS

Excel - Coverplate 2 gang stainless steel

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001261186
Item Dimensions 73.0mmW x 117.0mmH x 10.0mmD

Description

HPM Excel coverplate 2 Gang to suit Excel switches. Made with a durable material, and granted by a classic design that suit all kind of interiors. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on coverplates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the coverplate off and paint right up to the edges.

  • Cover Plate for Excel grid
  • 2 Gang
  • Plate Size: 73mm x 117mm
  • Colour: Stainless Steel
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001261193 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 400 9321001261209

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.