CDXL770/4FLHHWE
Description
HPM Excel 4 gang FAN LIGHT HEAT HEAT engraved switch with coverplate. Easy to use with respecting engraving. Ideal for bathrooms, work perfectly with HPM fans, lights and heaters. Made with a durable material. Classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on coverplates can be quickly and safely changed that save precious time.
- 4 Gang Switch
- 10A 240V a.c.
- Mounting Centres 84mm
- Mounting Centres 84mm
- Mechs engraved HEAT LIGHT FAN for easy idenfication
- Cut-out size: 96 x 56mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001437444 | |
| Inner Carton | 10 | 9321001437468 | 163.0mmW x 174.0mmH x 124.0mmD |
| Outer Carton | 120 | 9321001437482 |
Documentation
Declaration of Conformity |

Declaration of Conformity