e-catalogue 2024

XLP770/6WEWE

Excel - Vertical rocker switch - Single Pole Double Throw - 6 gang 2 way 10A 240V a.c. gloss white

Saleable Location AUS/NZL
Base Unit Contents 1

Description

HPM Excel 6 gang switch. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • 6 Gang Switch
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: Gloss White
  • Cut-out size: 96 x 56 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001126232 160mmW x 160mmH x 30mmD 139.8
Inner Carton 10 9321001126249 174mmW x 124mmH x 163mmD
Outer Carton 160 9321001277279

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.