e-catalogue 2025

XLP777EL10WE

Excel - Horizontal double powerpoint RCD protected 2 gang 10A 240V a.c. with RCD 10mA gloss white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001407164

Description

HPM Excel Horizontal double powerpoint with RCD protected. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Electrasafe double powerpoint
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: Gloss White
  • Horizontal
  • 10mA tripping
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 70.0mmW x 60.0mmH x 118.0mmD
Inner Carton 2 9321001407171 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.