XL777PLPB
Description
HPM Excel horizontal coverplate to suit Excel double powerpoint. Made with a durable material. Classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the cover plate off and paint right up to the edges.
- Coverplate for Excel double powerpoint
- Colour: Polished Brass
- Plate Size: 117mm x 73mm
- Horizontal
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 160.0mmW x 160.0mmH x 30.0mmD | 20.3 | ||
Inner Carton | 10 | 9321001132059 | 130.0mmW x 77.0mmH x 200.0mmD | ||
Outer Carton | 300 | 9321001505969 |
Documentation
![]() |