You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

XL777PLSS

HPM Excel Double Power Point Coverplate Stainless Steel

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001157694
Item Dimensions 117.0mmW x 73.0mmH x 12.5mmD

Description

HPM Excel horizontal coverplate to suit Excel double powerpoint. Made with a durable material. Classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the cover plate off and paint right up to the edges.

  • Coverplate for Excel double powerpoint
  • Colour: Stainless Steel
  • Plate Size: 117mm x 73mm
  • Horizontal
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 20.3
Inner Carton 10 9321001179863 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.