XL777SWE
Description
- Double powerpoint with internal safety shutters
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: Matt White
- Horizontal
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001117155 | |
Inner Carton | 10 | 9321001117162 | 174.0mmW x 124.0mmH x 163.0mmD |
Outer Carton | 160 | 9321001153917 |
Documentation
Declaration of Conformity |