You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XL787/15SWE

HPM Excel 15A Single Power Point with Safety Shutters White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 117.0mmW x 73.0mmH x 35.0mmD

Description

  • Single powerpoint with internal safety shutters
  • 15A 240V a.c.
  • 84mm mounting centers, compatible with all standard mounting accessories
  • Horizontal
  • Cut-out size: 96 x 40 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001248651
Inner Carton 10 9321001248712 163.0mmW x 174.0mmH x 124.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.