You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

XL787PLMS

HPM Excel Single Power Point Coverplate Matt Silver

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001120926
Item Dimensions 117.0mmW x 73.0mmH x 12.5mmD

Description

HPM Excel horizontal coverplate to suit Excel single powerpoint. Made with a durable material. Classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the cover plate off and paint right up to the edges.

  • Coverplate for Excel single powerpoint
  • Plate Size: 117mm x 73mm
  • Colour: Matt Silver
  • Horizontal
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 22.3
Inner Carton 10 9321001132165 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 300 9321001474616

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.