e-catalogue 2025

Description

HPM Excel horizontal coverplate to suit Excel single powerpoint. Made with a durable material. Classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the cover plate off and paint right up to the edges.

  • Coverplate for Excel single powerpoint
  • Plate Size: 117mm x 73mm
  • Colour: Polished Brass
  • Horizontal
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001134848
Inner Carton 10 9321001138884 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 400 9321001175292
Pallet 3200

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.