XLA770/1WE
Description
HPM Architrave rocker switch 1 gang to fit narrow palces such as door frames. Made from a durable material with classic design that suit all kind of interior. Award-winning, Excel was the first range to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. Painting is very easy because you can take the coverplate off and paint right up to the edges.
- 1 Gang architrave Switch
- 10A 240V a.c.
- Plate Size: 35mm x 84mm
- Mounting Centres 70mm
- Colour: Matt White
- Cut-out size: 25 x 25mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001123699 | 200.0mmW x 130.0mmH x 75.0mmD | 31.0 | 35.0 |
Inner Carton | 10 | 9321001123705 | 130.0mmW x 77.0mmH x 200.0mmD | 0.31 | 0.37 |
Outer Carton | 240 | 9321001488002 | 600.0mmW x 350.0mmH x 305.0mmD | 11.24 | 12.38 |
Documentation
![]() |
|
![]() |