XLA770/2BL
Description
HPM Architrave rocker switch 2 gang to fit narrow palces such as door frames. Made from a durable material with classic design that suit all kind of interior. Award-winning, Excel was the first range to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. Painting is very easy because you can take the coverplate off and paint right up to the edges.
- 2 Gang architrave switch
- 10A 240V a.c.
- Plate Size: 35mm x 84mm
- Mounting Centres 84mm
- Colour: Matt Black
- Cut-out size: 25 x 54mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | ||
| Inner Carton | 10 | 9321001123767 | 130.0mmW x 77.0mmH x 200.0mmD |
| Outer Carton | 160 | 9321001167136 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity