XLA770/2PLWE
Description
HPM Coverplate Architrave rocker switch 2 gang to fit narrow palces such as door frames. Made from a durable material with classic design that suit all kind of interior. Award-winning, Excel was the first range to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. Painting is very easy because you can take the coverplate off and paint right up to the edges.
- Coverplate for Excel architrave grids
- 2 Gang
- Plate Size: 35mm x 84mm
- Excel range
- Colour: Matt White
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001124016 | |
Inner Carton | 20 | 9321001261858 | 130mmW x 77mmH x 200mmD |
Documentation
![]() |