You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XLA770/4WE

HPM Excel 10A 4 Gang Single Pole Double Throw Architrave Rocker Switch White

Saleable Location AUS/NZL
Base Unit Barcode 9321001124566
Item Dimensions 35.0mmW x 132.0mmH x 15.0mmD

Description

HPM Architrave rocker switch 4 gang to fit narrow palces such as door frames. Made from a durable material with classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. Painting is very easy because you can take the coverplate off and paint right up to the edges.

  • 4 Gang architrave Switch
  • 10A 240V a.c.
  • Plate Size: 73mm x 117mm
  • Mounting Centres 84mm
  • Cut-out size: 25 x 102mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001124573 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.