XLP777ESBLBL
Description
HPM Excel Horizontal double powerpoint with additional safety for children. Made from a durable material with classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. Painting is very easy because you can take the coverplate off and paint right up to the edges.
- Double powerpoint with extra safety rotating shutters
- 10A 240V a.c.
- 84mm mounting centers, compatible with all standard mounting accessories
- Horizontal
- Cut-out size: 96 x 40 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | ||
Inner Carton | 10 | 9321001388647 | 163.0mmW x 174.0mmH x 124.0mmD |
Outer Carton | 120 | 9321001388654 |
Documentation
![]() |
|
![]() |