XLP910WEWE
Description
Proving ideal for hospitality, retail, medical and office projects, EVO is the evolution of Excel for commerical installations.
- 1x Speakon Outlet
- 2.5mm2 terminal outlet
- IP40 Rated
- Cut-out size: 96 x 56 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | ||
Inner Carton | 5 | 9321001389699 | 200mmW x 130mmH x 77mmD |
Documentation
![]() |