XLP912WEWE
Description
Proving ideal for hospitality, retail, medical and office projects, EVO is the evolution of Excel for commerical installations.
- Movement Detector Switch
- Adjustable detection range: 3-10m
- Horizontal detection range: 180'
- Adjustable time delay: 1sec-16min
- Without netrual, 2 wire 400W
- Cut-out size: 96 x 56 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Inner Carton | 5 | 9321001389736 | 163.0mmW x 174.0mmH x 124.0mmD |
Documentation
Data Sheets & Others |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets