XLTD770/1WE
Description
Keep control of loads with this Excel timer switch. Programmable from 1 to 10 mn in increments of 1mn, rated at 400VA and compatible with most loads, making it an easier way to achieve energy-management.
- Programmable 1 to 10mn
- 1mn increments
- Compatible with CFL loads
- 400VA rating
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 70.0mmW x 60.0mmH x 118.0mmD | |
| Inner Carton | 3 | 9321001171966 | 130.0mmW x 77.0mmH x 200.0mmD |
Documentation
Data Sheets & Others |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets