You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XLV777XBL

HPM Excel 10A Vertical Double Power Point with Extra Switch Black

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001128458
Item Dimensions 73.0mmW x 117.0mmH x 35.0mmD

Description

HPM Excel vertical double powerpoint with extra switch. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Double powerpoint with 10A Extra switch mechanism
  • 10A 240V a.c.
  • 84mm mounting centers, compatible with all standard mounting accessories
  • Vertical
  • Cut-out size: 96 x 40 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001128465 174.0mmW x 124.0mmH x 163.0mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.