XLPV777XSWEWE
Description
HPM Excel Vertical double powerpoint 1 gang with extra switch & safety shutters. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up t
- Double powerpoint with 10A Extra switch mechanism and internal safety shutters
- 10A 240V a.c.
- 84mm mounting centers, compatible with all standard mounting accessories
- Vertical
- Cut-out size: 96 x 40 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Inner Carton | 10 | 9321001371700 | 163.0mmW x 174.0mmH x 124.0mmD |
| Outer Carton | 100 | 9321001371717 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity