You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

601976

Plexo3 IP65 Surface Mount Enclosure 6 Module Grey 200Hx164Wx116Dmm

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245066019765
Item Dimensions 164.0mmW x 200.0mmH x 115.6mmD

Description

Legrand Plexo³ enclosure IP65 rated and optimisied dimensions for maximum convenience. The design of Plexo³ range makes them suitable for use in outdoor and industrial applications, as well as in agricultral and photovoltaic installations. Granted with impact resistant IK09 rated reinforced polystyrene material . Its also self-extinguishing: resistance to incandescent wire up to 650°C for a hight level of protection.

  • IP65 - IK09 - Class II
  • Reversible door and enclosure
  • Removable chassis and faceplate
  • Supplied with E&N terminal blocks and pole fillers
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Inner Carton 6
Outer Carton 6 3414971343375 244.0mmW x 220.0mmH x 504.0mmD 4.275
Pallet 432

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.