601981
Description
Legrand Plexo³ enclosure IP65 rated and optimisied dimensions for maximum convenience. The design of Plexo³ range makes them suitable for use in outdoor and industrial applications, as well as in agricultral and photovoltaic installations. Granted with impact resistant IK09 rated reinforced polystyrene material . Its also self-extinguishing: resistance to incandescent wire up to 650°C for a hight level of protection.
- IP65 - IK09 - Class II
- Reversible door and enclosure
- Removable chassis and faceplate
- Supplied with E&N terminal blocks and pole fillers
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 3245066019819 |
| Inner Carton | 1 | |
| Pallet | 81 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Approvals |
|
Declaration of Conformity |

Data Sheets & Others
Approvals