You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

HPM Light Patrol Security Sensor incorporates a passive infrared detector that reacts instantly to body heat and movement. When it senses a person (at a distance of up to 12 meters) it acts as a switch to turn the lights on to which it is connected. When body heat and movement are no longer detected, the lights switch off after a period of time (adjustable). A built in photocell deactivates the motion sensor during daylight hours if required.

  • 180° view angle
  • Energy saving - Turns on lights only when required
  • Adjustable time delay & lux level ensures activation only when necessary, enhancing control and efficiency
  • 12 metre detection range
  • IP44 rating
  • Provides security convenience, security and safety
  • Ideal for hallways, walk-in wardrobes & garages
  • Can be used with both Outdoor and Indoor Lights
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001422709 90mmW x 143mmH x 90mmD 185.0 205.0
Inner Carton 1 90mmW x 140mmH x 90mmD 0.21 0.22
Outer Carton 40 9321001422716 490mmW x 230mmH x 410mmD 8.48 9.02
Pallet 1440

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.