You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

636125

Transcab - Cable grey duct with cover - 2 metre length 120x80mm 2m 12.5mm finger DIN pitch with cover grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 120.0mmW x 80.0mmH x 2000.0mmD

Description

  • 6.5 mm wide fingers with a 6 mm spacing
  • Accepts up to 6 mm² without breaking side wall finger
  • Two pre-scored lines allow removal of fingers 2 m length
  • Bump on side wall fingers help cabling
  • Rounded fingers prevent injury during cabling
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245066361253 1145.9
Inner Carton 16
Outer Carton 16 284.0mmW x 187.0mmH x 2030.0mmD 19.3
Pallet 144

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.