700TMWE
Description
- Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
- 700VA Rating
- Quiet operation
- Flicker free - no flickering of the lamp due to ripple injections on the mains supply
- Soft start - turns lamps on gradually to prolong lamp life
- Over-temperature protection – lamp automatically dims if dimmer is overloaded
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Outer Carton | 6 | 9321001287056 | |
| Inner Carton | 10 | 174mmW x 124mmH x 163mmD |
Documentation
Instruction Sheets |
|
Declaration of Conformity |

Instruction Sheets
Declaration of Conformity