711
Description
The HPM mounting clip is compatible with HPM Standard, Excel, Linea, Legrand Excel Life, and Arteor ranges, all featuring standard 84mm mounting centers. Its dimensions are 48mm x 102mm, and it includes two hooks that fit a 10mm plasterboard. Made from durable material, it features a 50mm x 70mm cut-out. Installation is quick and easy with just one screw, thanks to the 6 pre-drilled holes. This clip is a must-have for any tool kit
- Mounting clip for Standard size switches
- To suit 6.4mm wallboard
- Max cut out 50mm x 76mm
- Suit HPM Standard, Excel, Linea ranges with Standard 84mm mounting centres
- Size: 48mm x 102mm
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001022114 | |||
| Inner Carton | 50 | 9310539013800 | 124.0mmW x 80.0mmH x 160.0mmD | ||
| Outer Carton | 600 | 9321001187660 | 275.0mmW x 275.0mmH x 350.0mmD | 12.1 | 12.4 |
| Pallet | 36000 |