CD770/1CXWE
Description
The HPM Standard Coax Outlet is a high-performance, 75-ohm rated solution designed for efficient data reception, making it ideal for TVs, radios, and receiver boxes. Its robust design ensures durability, while the included cover plate complements any interior decor. Suitable for both residential and commercial applications.
- 1 Gang Coax Outlet
- Colour: White
- Mounting Centres 84mm
- Cut-out size: 96 x 40 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 174.0mmW x 163.0mmH x 124.0mmD | 58.0 | ||
| Inner Carton | 10 | 9310539001234 | 200.0mmW x 130.0mmH x 77.0mmD | ||
| Outer Carton | 200 | 9321001173267 |