e-catalogue 2024

770/3WE

Standard - Vertical rocker switch - Single Pole Double Throw - 3 gang 10A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001030249
Item Dimensions 70.0mmW x 114.0mmH x 12.5mmD

Description

  • 3 Gang Switch
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: White
  • Suitable for Schools, Hospital installations
  • Easy to install
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9310539008851 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 200 9321001136606 608.0mmW x 308.0mmH x 340.0mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.