CD770/4WE
Description
This switch isn't just about turning on the lights; it's about adding a touch of retro cool to your space. With its simple design and durable material, it fits seamlessly into any interior, whether it's a cozy home, a bustling office, or a vintage-inspired apartment. Tried and tested, this switch is as reliable as it is nostalgic, making it the perfect choice for both residential and commercial applications.
- 4 Gang Switch
- Colour: White
- Mounting Centres 84mm
- Cut-out size: 96 x 56mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001271093 | 87.0 | 94.0 | |
| Inner Carton | 10 | 9321001271611 | 200.0mmW x 130.0mmH x 77.0mmD | 0.95 | |
| Outer Carton | 200 | 9321001272137 | 440.0mmW x 540.0mmH x 470.0mmD | 18.91 | 20.12 | 
Documentation
|  Data Sheets & Others | |
|  Declaration of Conformity |