You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

HPM intermediate switch mechanism with 4 terminals. Allows control from more than two locations. Features a classic, durable design suitable for all interior styles. Compatible with Excel, Linea, Architectural Metal, and Standard ranges. This rocker switch is ideal for both residential and commercial applications.

  • 10A intermediate rocker switch
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • Allows 2-way and multiway switching
  • Double pole crossover (DPXT)
  • Intermediate Switch Mechanism
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001033523 25mmW x 131mmH x 270mmD 36.0 41.0
Inner Carton 10 9321001033530 97mmW x 45mmH x 97mmD
Outer Carton 200

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.