770MFANWE
Description
HPM switch mechanism with FAN engraving. Features a simple, durable design suitable for all interior styles. Rated 10 amp. Compatible with Excel, Linea, Architectural Metal, and Standard ranges. This rocker switch is ideal for both residential and commercial applications.
- 10A rocker switch
- Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
- 1-2 way & loop
- Single pole double throw (SPDT)
- Engraved 'FAN'
- Enables easy identification - find the right switch first time, every time on multigang switch plates
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001037330 | |
| Inner Carton | 10 | 9310539013893 | 97mmW x 97mmH x 45mmD |
| Outer Carton | 360 | 9321001138334 |
Documentation
Declaration of Conformity |

Declaration of Conformity