e-catalogue 2025

CD770MWE

HPM Excel & Linea 10A 1 & 2 Way Switch Mechanism White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001271109

Description

The HPM switch mechanism features a sleek, durable design crafted to complement any interior style. With a 10A rating, it delivers reliable performance for both residential and commercial applications. Designed for seamless integration, this rocker switch is compatible with HPM Excel, Linea, Architectural Metal, and Standard ranges, making it a versatile choice for various settings.

  • 10A rocker switch
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • 1-2 way & loop
  • Single pole double throw (SPDT)
  • Colour: White
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 100mmW x 185mmH x 20mmD 15.0 22.0
Inner Carton 10 9321001271628 200mmW x 130mmH x 77mmD 0.2 0.22
Outer Carton 400 9321001272144 310mmW x 570mmH x 710mmD 9.34 9.94

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.