770RS360MWE
Description
HPM rotary switch. Turn the dolly by 360? maximum rotation, that offers 3 positions. Granted with M100 motor. Rated 15AX (X rating for fluorescent lamps as well) the improved switches are ideal for: Auto-off-Manual selection, bi-direction switching for blinds and screens, as well as multi speed control. Great design that suit all kind of interiors. To be fitted with Excel, Linea, Architectural Metal and Standard ranges. Ideal for residential or commercial applications.
- Rated 15AX, X rating for fluorescent loads as well
- Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
- 360' continuous rotation with 4 positions
- Single pole (SP)
- Colour: White
- Applications include Auto-off-Manual selection (typically sensors), bi-direction switching for blinds and screens, and multi speed control
- Motor rating is M100
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 100mmW x 150mmH x 25mmD | |
Inner Carton | 10 | 9321001375517 | 130mmW x 70mmH x 175mmD |
Outer Carton | 200 | 9321001375524 | 370mmW x 370mmH x 295mmD |
Documentation
![]() |
|
![]() |