You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

770XMBL

HPM 15A Single Pole Double Throw Non Latching Spring Return Rocker Switch Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001042211

Description

HPM spring-loaded momentary switch mechanism. Features a great retro design, making it ideal for residential or commercial applications. Compatible with Standard, Excel, and Linea plates. Includes a loop for connection with other mechanisms. Made from durable material.

  • 10A Spring return mechanism
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • Changeover, Non Latching
  • Single pole double throw (SPDT)
  • Colour: Black
  • Excellent switching action - superior make or break contact
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001042228 97mmW x 45mmH x 97mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.