777XSWE
Description
The HPM Standard Double Power Point with Extra Switch combines retro charm with modern functionality. Featuring a white fascia and a retro look, it fits seamlessly into any area. Rated at 10A, this horizontal, surface-mounted power point is designed to last. The extra switch provides independent control for two standard outlets and a dedicated switch for a permanently connected appliance, offering versatility and convenience.
- Double powerpoint with 10A Extra switch mechanism and internal safety shutters
- 10A 240V a.c.
- Mounting Centres 84mm
- Cut-out size: 96 x 56mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 110.0mmW x 170.0mmH x 30.0mmD | |
| Inner Carton | 10 | 9321001045557 | 174.0mmW x 124.0mmH x 163.0mmD |
Documentation
Declaration of Conformity |

Declaration of Conformity