CD777XWE
Description
The HPM Standard Double Power Point with Extra Switch combines retro charm with modern functionality. Featuring a white fascia and a retro look, it fits seamlessly into any area. Rated at 10A, this horizontal, surface-mounted power point is designed to last. The extra switch provides independent control for two standard outlets and a dedicated switch for a permanently connected appliance, offering versatility and convenience.
- Double powerpoint with Extra Switch
- 10A 240V a.c.
- Mounting Centres 84mm
- Cut-out size: 96 x 56mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 10.0 | 58.0 | ||
| Inner Carton | 10 | 9321001271659 | 200.0mmW x 130.0mmH x 77.0mmD | 1.07 | 1.14 |
| Outer Carton | 130 | 9321001272175 | 320.0mmW x 360.0mmH x 610.0mmD | 14.48 | 15.4 |
Documentation
Declaration of Conformity |

Declaration of Conformity