787/15SWE
Description
The HPM Standard Single Power Point with Safety Shutters combines retro charm with modern safety features. Featuring a white fascia and a retro look, it fits seamlessly into any area. Rated at 15A, this horizontal, surface-mounted power point is designed to last. The built-in safety shutters provide an extra layer of protection, making it ideal for homes with children or high-traffic commercial spaces.
- Single powerpoint with internal safety shutters
- 15A 240V a.c.
- Mounting Centres 84mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001046288 | 110.0mmW x 170.0mmH x 30.0mmD |
| Inner Carton | 10 | 9321001046295 | 163.0mmW x 174.0mmH x 124.0mmD |
Documentation
Declaration of Conformity |

Declaration of Conformity