You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

870IMWE

Push button switch mechanism mechanical intermediate - single pole 10A 240V a.c. white

Availability No Longer Available
Saleable Location AUS/NZL

Description

  • Smooth push button action
  • 10AX rating - suitable for fluorescent loads
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • Economical upgrade to improve the look of an installation
  • Use with 870M product where multiway switching is required (eg. stairwells)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001407041
Inner Carton 10 9321001407072 97mmW x 45mmH x 97mmD
Outer Carton 120 9321001407102

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.