883MWE
Description
HPM push button mechanism 3 wire, with stylish square design that suit perfectly all kind of interiors. Great feeling when turning on or off the light with 1 soft touch. It makes easy to see when its on thanks to its red dot, top right located. Rated 5A, it goes on all Excel, Linea, Standard and Architectural plates. Ideal for residential or commercial applications.HPM push button mechanism 3 wire, with stylish square design that suit perfectly all kind of interiors. Great feeling when turning on or off the
- Stylish push button mechanism
- One touch on/off
- Soft-touch switching
- Red LED on/off load status indication
- Multi-gang on single wall plate - up to six
- Max 1200VA load
- Neutral connection required
- Secondary control button (CAT 450S) available for multi-way switching
- Compatible with HPM's Standard, Excel, Linea and Architectural plates
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 75mmW x 105mmH x 25mmD | 30.0 | 38.0 | |
Inner Carton | 10 | 9321001392354 | 130mmW x 77mmH x 200mmD | 0.35 | |
Outer Carton | 100 | 9321001392361 | 258mmW x 170mmH x 406mmD | 3.8 |
Documentation
![]() |
|
![]() |
|
![]() |