BH2DWE
Description
The HPM 3-in-1 2-Lamp Instant Heat Bathroom Heater with Light is an all-in-one solution for a warm, well-lit and steam-free bathroom. Combining a heat lamp, exhaust fan and light, it tackles cold, damp and poorly lit spaces, ensuring a comfortable and pleasant experience. Ideal for enhancing bathroom comfort and air quality.
- Equipped with two 275W heat lamps that provide immediate warmth, eliminating the need for preheating
- Features an energy-saving R80 LED 7W centre light with 600 lumens, ensuring bright and efficient illumination
- Built-in extraction fan effectively removes steam and odours, maintaining a fresh and clean environment
- Includes an Excel Life 3 Gang individual switch control, allowing you to manage the heat, fan, and light independently
- Ducting kit included: 3m x 150(DIA)mm ducting, external grille, duct tape and cable ties
- Its compact, ceiling-mounted design fits neatly into standard bathroom spaces, and the slide and click ducting connection simplifies the process.
- This all-in-one unit not only heats and lights your bathroom but also ensures excellent ventilation. By whisking away steam and odours, it helps maintain a clean and healthy bathroom environment by effectively removing steam and odours.
- Ensure the unit is installed by a qualified professional to guarantee safety and optimal performance
- Suitable for small sized bathrooms
- 5 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001432517 | 465.0mmW x 310.0mmH x 405.0mmD | 4300.0 | 7000.0 |
| Pallet | 24 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity